IESNA:LM-63-2002
[TEST]P1645063
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-23)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1C-760-U-T3
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 44W 70CRI 5700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC
[LAMP] (16) 5700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.37A 44.3W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6033.3
TILT=NONE
16 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 44.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 57 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
727.0 737.4 757.7 778.9 808.7 851.9 908.9 969.9 1023.5 1083.6 1140.6 1212.8 1289.7 1367.1 1435.8 
1511.0 1596.6 1688.2 1820.9 1964.0 2078.1 2161.1 2228.5 2263.9 2183.1 1959.7 1572.0 896.4 388.6 179.8 127.1 
96.4 61.4 41.5 22.0 0.0 0.0 
727.0 736.5 755.9 777.1 808.7 851.0 905.5 969.5 1025.6 1081.8 1145.8 1215.0 1295.8 1371.4 1439.7 
1515.8 1600.9 1698.2 1835.6 1977.4 2089.3 2171.0 2242.3 2268.3 2190.5 1970.0 1575.4 890.4 389.4 182.4 129.2 
99.4 61.4 42.8 22.9 0.0 0.0 
727.0 736.1 754.2 777.6 809.5 851.0 902.5 964.7 1021.3 1077.5 1140.2 1211.5 1289.7 1367.1 1438.8 
1509.3 1590.5 1702.9 1842.5 1999.4 2139.0 2236.7 2311.1 2364.6 2322.3 2128.7 1739.7 1109.9 490.6 226.0 150.8 
110.2 73.0 49.7 25.9 0.4 0.0 
727.0 738.7 756.4 778.9 810.8 850.2 896.8 953.5 1012.7 1066.3 1129.8 1197.2 1278.1 1355.9 1441.4 
1514.5 1592.7 1699.0 1832.6 2003.7 2192.2 2346.5 2479.6 2583.8 2610.6 2483.1 2167.6 1546.0 762.9 330.2 189.3 
131.4 87.7 55.8 25.5 0.4 0.0 
727.0 737.8 754.6 777.6 811.3 851.5 895.1 942.2 997.6 1055.0 1112.5 1182.5 1262.9 1338.6 1427.2 
1508.9 1586.2 1683.9 1826.1 2008.9 2236.3 2446.3 2681.5 2853.9 2990.1 3001.3 2777.8 2292.5 1483.8 633.6 
291.3 179.8 109.8 63.1 30.3 0.9 0.0 
727.0 737.4 752.9 776.7 810.0 850.2 890.4 934.4 982.9 1039.5 1095.7 1158.8 1228.8 1308.7 1389.6 
1473.4 1566.3 1672.7 1810.1 1996.8 2239.7 2520.2 2798.2 3070.9 3341.4 3522.1 3544.6 3252.4 2628.7 1630.7 
635.4 225.2 117.1 66.6 26.4 1.3 0.0 
727.0 737.4 752.5 775.4 807.4 847.6 891.2 936.2 982.0 1034.3 1091.3 1150.6 1211.1 1283.2 1374.0 
1468.7 1542.1 1630.3 1758.2 1923.8 2146.4 2419.5 2733.8 3099.0 3482.4 3836.3 4083.1 4099.1 3807.4 3104.6 
2076.8 993.7 287.0 123.2 51.9 5.6 0.0 
727.0 736.9 751.6 774.5 806.1 845.4 889.9 935.7 984.2 1032.6 1093.1 1150.6 1209.3 1279.4 1372.3 
1460.0 1530.5 1615.6 1740.5 1906.5 2127.8 2398.4 2707.0 3068.7 3457.3 3820.3 4079.2 4122.0 3846.7 3140.0 
2151.1 1170.9 340.2 131.4 51.4 6.1 0.0 
727.0 736.1 748.6 769.8 800.5 838.5 883.4 932.3 979.8 1030.8 1088.3 1148.8 1204.1 1272.4 1354.1 
1434.1 1492.0 1583.6 1723.7 1909.5 2144.2 2411.8 2701.3 3015.1 3343.2 3667.3 3893.8 3967.3 3754.6 3060.9 
2189.6 1394.8 682.5 197.1 72.2 15.1 0.0 
727.0 732.6 743.4 761.6 790.1 825.1 865.3 907.7 955.2 1002.7 1051.1 1096.5 1143.2 1194.2 1260.8 
1323.4 1391.3 1513.6 1686.1 1905.2 2158.0 2442.9 2739.8 3036.3 3354.8 3604.2 3746.0 3722.7 3334.1 2668.5 
1996.0 1241.8 511.7 174.2 79.1 24.2 0.0 
727.0 727.8 736.1 751.6 776.3 805.2 840.2 875.7 910.7 946.5 985.0 1015.3 1050.7 1087.0 1136.3 
1188.2 1269.8 1404.3 1591.8 1822.6 2100.6 2416.5 2754.9 3115.0 3441.7 3630.2 3634.9 3332.4 2651.2 1929.0 
1271.1 654.8 257.2 105.9 40.2 13.4 0.0 
727.0 730.4 736.9 751.6 775.0 805.2 834.2 868.3 899.9 932.3 963.0 988.5 1017.0 1049.8 1093.9 
1148.4 1241.8 1374.9 1544.3 1751.8 1999.9 2283.0 2576.9 2860.8 3056.6 3109.4 2986.2 2637.4 1995.5 1379.6 
857.1 423.1 180.7 83.0 35.4 12.1 0.0 
727.0 725.3 730.9 744.7 766.7 794.0 823.8 854.9 883.0 910.7 935.7 954.8 979.0 1010.1 1054.6 
1121.6 1211.1 1311.8 1424.1 1555.1 1721.9 1907.4 2102.7 2286.0 2386.3 2374.2 2244.5 1925.9 1438.8 949.6 
558.4 271.4 135.7 70.0 37.2 18.2 0.0 
727.0 727.8 732.2 744.7 767.2 794.0 821.6 847.1 868.8 885.6 901.6 916.3 937.5 967.3 987.2 
989.3 971.6 933.6 876.5 810.8 756.8 730.4 705.8 645.3 542.9 421.4 316.4 241.2 188.9 160.8 140.0 117.6 
95.1 76.1 52.7 26.8 0.0 
727.0 727.0 730.4 742.5 764.6 788.8 811.3 828.1 839.4 847.1 854.5 851.0 835.0 804.4 758.1 
696.3 618.9 531.6 449.5 385.5 335.4 299.5 271.9 250.3 233.0 215.2 198.0 182.8 168.6 156.0 140.0 121.9 99.8 
78.2 52.7 23.3 0.0 
727.0 729.6 733.0 745.6 765.9 785.8 797.4 802.6 808.2 807.8 794.0 765.5 720.5 663.0 590.0 
511.7 445.2 395.0 357.9 328.9 303.0 280.5 261.5 247.7 237.3 224.8 208.3 191.5 178.5 162.5 140.0 117.1 94.2 68.7 
43.2 9.1 0.0 
727.0 729.6 735.2 747.3 765.0 776.7 780.6 785.3 784.5 768.9 734.3 684.6 615.0 539.8 470.7 423.1 
392.5 368.2 344.5 322.9 297.8 275.3 264.5 259.3 252.8 238.6 220.0 205.7 205.7 196.2 171.6 143.5 108.1 81.3 45.8 3.9 
0.0 
727.0 724.8 733.0 745.6 758.1 762.4 767.6 772.4 760.3 724.4 673.8 604.7 526.4 462.0 418.0 386.4 
360.0 335.0 308.6 281.8 273.2 270.1 270.6 272.7 267.1 252.4 237.3 232.5 247.7 247.2 240.3 196.2 155.6 113.7 60.9 2.2 
0.0 
727.0 723.5 733.0 748.2 755.9 757.2 764.2 764.2 740.0 693.7 628.0 553.7 484.9 433.5 394.6 361.3 
331.1 298.2 270.1 260.6 255.0 253.7 258.0 262.4 255.9 245.1 234.3 245.1 253.3 247.2 227.8 186.3 153.4 113.7 57.9 0.9 
0.0 
727.0 724.0 735.6 752.9 757.2 758.1 765.0 757.2 723.1 668.6 599.5 526.0 465.1 417.5 374.7 337.1 
303.0 269.7 255.0 247.2 244.2 244.6 251.1 254.1 245.5 234.3 230.4 245.9 242.9 236.0 207.9 174.2 141.8 107.2 51.9 0.0 
0.0 
727.0 718.8 731.7 749.0 753.8 755.1 762.0 750.3 714.0 655.2 589.1 514.3 453.8 406.3 360.0 317.7 
281.4 254.6 244.2 238.2 236.9 239.0 243.8 246.8 242.5 239.0 243.3 262.4 258.0 236.0 198.8 164.7 129.2 89.9 42.4 0.0 
0.0 
727.0 717.0 729.6 746.9 752.1 753.8 759.8 748.6 711.9 657.8 586.1 511.3 454.3 404.6 357.0 315.5 
278.3 252.4 242.0 236.0 235.1 236.9 241.6 244.2 241.2 239.4 243.8 260.6 254.6 229.5 193.6 161.2 125.3 83.4 38.9 0.0 
0.0 
